Caterpillar 329EL

Caterpillar 329EL

Price
139,000 USD
Year
2012
Working hours
4519 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00398
Unit Number001202970
Catalog NumberCU1808897
Manufacturing Year2012
Hours4519 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$139,000
Tax-
Price Including Tax-
Features
Additional Information329EL HYD EXCAVATOR NACD-DCA1
329EL HYD. EXCAVATOR (NACD)
48 BUCKET
AIR CLEANER, STANDARD
ANTIFREEZE, -50C (-58F)
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 12,787LBS
CTRL & LINES, CTR-LOCK COUPLER
FINAL DRIVE, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING,SEGMENTED
HALOGEN LIGHTS, R-BOOM
HYD VLV, PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 1 ORDER
LIGHTING, CAB (HALOGEN)
PACK, WITH BOOM & STICK
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/10'6 STK HD PKG
R-CYLINDER PKG
REGIONAL PKG REGULATED (NACD)
SEAT, H-BACK, W/HEATER,S/AIR
STORAGE PROTECTION (EXPORT)
TRACK, 32 TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • GoodSome cosmetics
  • Good
  • FairBend
  • Good
  • GoodMinor dings
  • GoodMinor cover cosmetics
  • GoodMinor cosmetics
  • Good
  • Good
  • GoodNumbers painted on the roof of the cab
  • Good
  • Good
  • GoodMinor skirt cosmetics
  • GoodMinor tool box step bend
  • Yes
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • GoodCouple plugs missing
  • Good
  • GoodEngine fault code present!!!
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor blemishing & burn
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • Working cab radio and back up camera installed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well. Minor insulation falling in compartment area
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • FairRt leaking
  • GoodMinor scar but not leaking
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
  • Good
  • GoodSide cutters installed
  • Good
  • FairEdge welded across it
  • No
  • Non-Cat
  • Overall good
  • 42" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front150 mm152 mm5244
Carrier Rollers Rear152 mm150 mm4452
Idlers Front23 mm23 mm5252
Links112 mm112 mm4545
Pins & Bushings (External)64 mm64 mm1414
Pins & Bushings (Internal)815.5 mm815.5 mm2020
Segments1414
Track Roller 123 mm23 mm6464
Track Roller 221 mm21 mm4444
Track Roller 421 mm21 mm4444
Track Roller 621 mm21 mm4444
Track Roller 821 mm21 mm4444
Track Roller 922 mm22 mm5656
Track Shoes (Width)2020
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number6Y1607-08
LinksMinor kink(s)
Notes - UNDERCARRIAGELower track wear guide guards installed
Notes - UNDERCARRIAGE 1Overall good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes32 TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 4524 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone