Caterpillar 329EL

Caterpillar 329EL

Price
161,500 USD
Year
2012
Working hours
4711 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00323
Unit NumberM450733
Catalog NumberCU2516574
Manufacturing Year2012
Hours4711 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$161,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationLINES GROUP, DRAIN IN
SYSTEM, COMBINED L
C7 ENGINE
TIER 4 INTERIM
REGIONAL PKG REGULATED (NACD
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
CAT PRODUCT LINK 321SR
CONTROL,FINE SWING
FILM GROUP, ANSI
ACCUMULATOR WITH CRN
R-BOOM/10'6" STK HD PKG
BOOM,R-REACH (20'2"/6.15M)HD
STICK, R10'6"/3.2M CB2 HD
LINKAGE, BKT-CB2 W/LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, STICK (W/O SLCV)
TRACK, 32" TG (GLT)
PREFILTER, AIR (INTEGRATE)
FINAL DRIVE, STANDARD
GUARD, TRACK GUIDING,SEGMENT
JOYSTICK, THUMB WHEEL
TOOL CTRL STP PKG
MAT, FLOOR, RH PEDAL
HYD VLV, TCS PKG
PEDAL, STRAIGHT TRAVEL
LINES, CYLINDER
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WIPER-RADIAL, FRONT 70/30
RADIO, 24V AM/FM
CAB STD PKG
CAB-ROPS,70/30,W/VNDL-G BOSS
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
SUN, SHADE
HATCH, OPENABLE ROOF
HALOGEN LIGHTS, R-BOOM
CAMERA, REAR VIEW PKG
WASHER, WINDSHIELD UPPER/LOW
LIGHTING, CAB (HALOGEN)
COOLING HIGH AMBIENT
GUARD HD BOTTOM PKG
MIRRORS, CAB, EXTERNAL
CAMERA, REAR VIEW,MIRRORS RH
COUNTERWEIGHT, 12,787 LB
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
GUARD, SWIVEL
CTRL & LINES, CTR-LOCK COUPL
LINES-HP, R3.2M (10'6")STICK
LINES-HP, REACH BOOM
LINES-HP PKG (R-BOOM/10'6"ST
COLD WEATHER STARTING PKG
LINES-QC, REACH BOOM
LINES-QC R3.2M (10'6") STICK
LINES-QC PKG (R-BOOM/10'6"ST
CHANGER, HAND CONTROL 2-WAY
TERMINALS, JUMP START
HEATER, ENGINE COOLANT, 120V
STARTING, COLD WEATHER
0P0800/4427 KCW 10/29/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Fair
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • GOOD
  • NORMAL
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • OK
boom
  • Fair
  • Fair
  • Fair
stick
  • Fair
  • Good
  • Fair
bucket
  • Fair
  • Fair
  • Fair
  • Fair
  • No
  • cat
  • NBC02811
  • 48"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers Front4424
Idlers Rear66
Links1212
Pins & Bushings (External)2727
Track Roller 12016
Track Roller 248
Track Roller 41216
Track Roller 61216
Track Roller 888
Track Roller 91624
Track Shoes (Width)45
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y1608
Links6Y1608
Track Shoes31.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone