Caterpillar 329EL

Caterpillar 329EL

Price
190,000 USD
Year
2014
Working hours
4057 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberZCD00736
Unit Number434135G
Catalog NumberCU2349039
Manufacturing Year2014
Hours4057 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$190,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC7.1 ENGINE
REGIONAL PKG, US (PL522)
PRODUCT LINK-CELLULAR PL522
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
CONTROL,FINE SWING
FILM GROUP, ANSI
ACCUMULATOR WITH CRN
R-BOOM/10'6" CGC PKG
GUARD, CYLINDER COVER, CGC
BOOM,R-REACH 20'2", CGC
STICK, R10'6" CB2, CGC
LINKAGE, BKT-CB2 W/LIFT
R-CYLINDER CGC PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, BKT, CGC
CYLINDER, STICK (W/O SLCV)
TRACK, 32" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
STANDARD OIL
GUARD, TRACK GUIDING,SEGMENTED
JOYSTICK, ONE BUTTON
JOYSTICK TWJ STP PKG
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
VALVE, ANTI DRIFT, BOOM
HYD VLV, PKG
VALVE, HYDRAULIC, HL
LINES, CYLINDER
CAB DUAL EXIT PKG
VALVE, ANTI DRIFT, STICK
RADIO, 24V AM/FM
SUN, SHADE
CAB-ROPS,70/30,W/VNDL-G BOSS
WIPER-RADIAL, FRONT 70/30
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
HATCH, OPENABLE ROOF
PANEL, STD START SWITCH
LIGHTING, CAB (HALOGEN)
LIGHT, R BOOM
GUARD VANDALISM PKG
GUARD, VANDALISM
COOLING STANDARD AMBIENT
GUARD HD BOTTOM PKG
CAMERA, REAR VIEW PKG
MIRRORS, CAB, EXTERNAL
COUNTERWEIGHT, 6.39 TON
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
GUARD, SWIVEL
STARTING, COLD WEATHER
HEATER, ENGINE COOLANT, 120V
TERMINALS, JUMP START
COLD WEATHER STARTING PKG
QUICK DRAINS, READY (OIL)
BUMPER, SIDE, RUBBER
GRADE CONTROL, DEPTH AND SLOPE
CHANGER, HAND CONTROL 2-WAY
KIT,HYD,E-SERIES CONVERSION
CTRL & LINES, CTR-LOCK COUPLER
LINES, CONNECTOR, PIN GRABBER
COUPLER, HYDRAULIC PIN GRABBER
LINES-QC PKG (R-BOOM/10'6"STK)
FUEL, 26 GALLONS
ENGINE, FLEX ADSD-N
RPM INDUSTRIES,QUICK-EVAC SYSTEM
INCLUDES UP TO A 42" BUCKET
OPO800/3122 GD 3/23/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone