Caterpillar 329E L

Caterpillar 329E L

Price
206,000 USD
Year
2014
Working hours
2932 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329E L
CategoryCrawler Excavators
Serial NumberZCD00607
Unit NumberCT001617
Catalog NumberCU2551930
Manufacturing Year2014
Hours2932 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$206,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINEENGINE
Additional Information329EL HYD. EXCAVATOR (NACD)
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ASHTRAY
BELT, SEAT, 3" RETRACTABLE
BOOM, R-REACH 20'2"
CAB DUAL EXIT PKG
CAB-ROPS,70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CAT PRODUCT LINK 321SR
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
CONTROL,FINE SWING
COUNTERWEIGHT, 12,787 LB
CTRL & LINES, CTR-LOCK COUPLER
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
ENGINE, FLEX ADSD
FINAL DRIVE, STANDARD
GUARD HD BOTTOM PKG
GUARD VANDALISM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
HALOGEN LIGHTS, R-BOOM
HATCH, OPENABLE ROOF (DUAL)
HEATER, ENGINE COOLANT (120V)
HYD VLV, PKG
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER
LINES-QC PKG (R-BOOM/10'6"STK)
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-CB2 W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PREFILTER, AIR (EXTERNAL)
PRICED 05/25/17 DA
R-BOOM/10'6" STK HD PKG
BUCKET-HD, 36" 1.19 CYD (CB)
CLEAN EMISSIONS MODULE
COOLING HIGH AMBIENT
FILM GP, ANSI
QUICK DRAINS, READY (OIL)
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG, NACD
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER
STICK, R10'6" CB2
SUN, SHADE
TERMINALS, JUMP START
TIP, PENETRATION PLUS
TRACK, 32" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
VALVE, HYDRAULIC, HL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone