Caterpillar 329DL

Caterpillar 329DL

Price
129,000 USD
Year
2010
Working hours
10216 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329DL
CategoryCrawler Excavators
Serial NumberJHJ00363
Unit Number1115161
Catalog NumberCU2300190
Manufacturing Year2010
Hours10216 h
CountryUnited States
LocationNorton, VA
Pricing
Price Excluding Tax$129,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationBOOM, 1 PIECE
PILOT CONTROL
ENGINE ENCLOSURES
STICK, MEDIUM
HAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDAL
LIGHTING
AIR CONDITIONER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • PoorLower guards & sections bent & damaged.
  • FairCat walk bent, panels & steps damaged.
  • FairLots of scrapes & dents.
  • PoorBottom guards bent & damaged.
  • FairDraw bar bent.
  • FairSome damage to engine doors.
  • FairSome bent & damaged.
  • Good
  • FairGrab iron bent.
  • FairRH side hood latch broken & slightly sprung on RH side,.
  • Good
  • FairLots of scrapes & dents.
  • Good
  • Good
  • FairSeveral dents & scrapes.
  • FairSteps bent & damaged.
  • YesCab area was cleaned
  • No
  • No
  • Machine still needs cleaning except the cab
safety items
  • Good
  • PoorWarning horn not working.
  • FairLeaks around swing drive.
  • Yes
  • No
  • No
gauges, operator station, console
  • Poora/c unit not cooling.
  • Good
  • Good
  • Good
  • FairReplace floor mat.
  • FairFuel hauge not working.
  • Good
  • Good
  • Good
  • Good
  • GoodReplaced 01/27/2016
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • Gauge not working.
engine
  • PoorNeed replaced.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • YesEngine oil leaks.
  • No
  • Red
  • Normal
  • Gray
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • PoorReplace batteries & cable ends.
  • Good
  • Good
  • Good
  • Good
  • NoNo ether bottle or tubing on engine.
hydraulics
  • Good
  • FairLeaking.
  • Good
  • Good
  • Good
  • FairVarious leaks.
  • Good
  • FairTroubleshoot leaks.
  • FairLeaking.
  • Good
  • Good
  • Good
  • Good
  • OK
attachments / work tools
  • YesSide cutters worn.
boom
  • Good
  • FairSome slack & movement.
  • FairSome slack & movement.
stick
  • FairSome slack & movement.
  • Good
  • FairSome slack & movement.
  • 10 6"
bucket
  • Good
  • Good
  • Good
  • Good
  • FairSide cutters worn.
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front159 mm158 mm612
Carrier Rollers Rear160 mm150 mm52
Idlers Front22 mm22 mm
Idlers Rear4444
Links113 mm111 mm3250
Pins & Bushings (External)63 mm62 mm6779
Pins & Bushings (Internal)812 mm855 mm
Track Roller 1157 mm156 mm2432
Track Roller 2158 mm150 mm1672
Track Roller 3154 mm155 mm4840
Track Roller 4151 mm155 mm6840
Track Roller 5160 mm159 mm8
Track Roller 6151 mm155 mm6840
Track Roller 7149 mm154 mm7648
Track Roller 8157 mm158 mm2416
Track Roller 9159 mm158 mm816
Track Shoes (Width)800 mm800 mm
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y1608 & 6Y1607
Track Shoes24 mm
comments, misc. repairs, general remarks
  • Cab was cleaned
  • Seat belt replaced 01/27/2016
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone