Caterpillar 329DL

Caterpillar 329DL

Price
129,472 USD
Year
2011
Working hours
7120 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329DL
CategoryCrawler Excavators
Serial NumberMNB00976
Unit NumberBXO6029
Catalog NumberCU4344868
Manufacturing Year2011
Hours7120 h
CountryNetherlands
LocationVlissingen
Pricing
Price Excluding Tax$129,472
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
Additional InformationCab, A/C, Boom 6.15m, Stick 2.65m , HP Lines, EX Bucket, Track Shoe 600mm, Autolube
Tires UC @ 60%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTAFRIC EQUIPMENTSee InventoryWebsiteSelect contact
Mohamed ALAFIFI
Cameroon
Telephone:+212 60885 5505
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone