Caterpillar 329DL

Caterpillar 329DL

Price
111,500 USD
Year
2009
Working hours
10145 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329DL
CategoryCrawler Excavators
Serial NumberJHJ00360
Unit Number1115159
Catalog NumberCU2254770
Manufacturing Year2009
Hours10145 h
CountryUnited States
LocationNorton, VA
Pricing
Price Excluding Tax$111,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAIR CONDITIONER
CARBODY, STANDARD
HAND AND FOOT CONTROL
LIGHTING
PRODUCT LINK
STICK, MEDIUM
STRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Machine cleaned as well as the cab
  • No
  • NoMachine cleaned and the cab
  • FairThe right front step is bent. Three of the roller frame steps are home made.
  • FairDamage on right front fuel tank cover.
  • Fair
  • Poor
  • Fair
  • PoorThe hood is damaged.
  • FairLeft front cab handrail bent. Right front handrail bent.
  • Fair
  • FairRight front storage box door latch will not work.
  • FairDamage on the left rear (radiator) door.
  • Fair
  • Fair
  • PoorThere are four foot long cracks underneath the car body where it welds to the roller frame on both sides.
safety items
  • NoRight side glass has been replaced - no labels.
  • Fair
  • PoorDoes not work. Need to troubleshoot.
  • Fair
gauges, operator station, console
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • GoodService meter has been replaced. Currently showing 216.3 hours.
  • Fair
  • Fair
  • Fair
  • PoorDoes not work. Need to troubleshoot.
  • Goodreplaced 9/29/2015
  • PoorTop seat cushion torn.
  • Fair
  • Fair
  • Yes
  • No
  • No
  • No
  • 5%
engine
  • Normal
  • Normal
  • FairAir filters are dirty.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • NoNeed to add coolant.
  • No
  • YesValve cover and rocker box leaking.
  • No
  • Pink
cooling system
  • Good
  • Good
  • Good
  • Goodreplaced radiator cap
  • Good
  • NoRadiator cap replaced
electrical, starting and charging system
  • Good
  • Good4 new batteries installed
  • Good
  • Good
  • Good
  • No
  • YesStart aid tube broken.
hydraulics
  • FairLeft lift cylinder is leaking oil around rod seal.
  • FairClamps that retain the tube to the cylinder is missing.
  • PoorExcessive wear / movement in the bucket linkage / pins.
  • Fair
  • Fair
  • FairHydraulic oil temperature sensor "voltage below normal" code is active.
  • FairHydraulic oil leaks around center section. Need to remove covers to check further.
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorThe right side will not tram at times and is very slow. Need to troubleshoot.
  • OK
boom
  • Fair
  • FairSlight wear on pins. Some side to side movement.
  • Fair
  • 20 foot 2 inches
stick
  • PoorThe stick to bucket movement has 3/4" movement / wear. See "bucket linkage" for pricing.
  • FairBent in on the bottom. There is excessive slack between the sides of the stick and the bucket - excessive side to side movement.
  • FairSlight wear on pins / bearings. some side to side movement.
  • 10 feet and 6 inches
bucket
  • Fair
  • PoorExcessive wear and movement in pins, linkage and bearings. Some broken bolts in the pin retainers.
  • PoorCracks on top left of the bucket.
  • PoorThe sides of bucket are separating from the bottom of the bucket. Plate over bucket sides.
  • Fair
  • Fair
  • CAT
  • N/A
  • N/A
  • 48"
final drives
  • Fair
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Roller 9N/A17 mm
Track Shoes (Width)31 1/2"31 1/2"
Track Frame - LeftPoorThere are three bottom roller bolts broken.
Track Frame - RightPoor
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGETrack - 63%, Idlers - 62%, Rollers - 64%
Carrier Rollers Front156 mm135 mm32120
Carrier Rollers Rear157 mm158 mm2416
Idlers Front23 mm21 mm5224
Links114 mm114 mm1616
Pins & Bushings (External)63 mm63 mm3636
Pins & Bushings (Internal)812 mm812 mm
Track Roller 116 mm18 mm8
Track Roller 218 mm18 mm88
Track Roller 318 mm18 mm88
Track Roller 420 mm20 mm4040
Track Roller 518 mm18 mm88
Track Roller 617 mm18 mm8
Track Roller 7N/A20 mm40
Track Roller 8N/A18 mm8
Link Part NumberAfter market track.
Notes - UNDERCARRIAGE 1Three rollers on the left side are worn too bad to measure.
comments, misc. repairs, general remarks
  • Machine cleaned and the cab
  • New seat belt installed 9/29/2015
  • New radiator cap installed
  • 4 new batteries installed
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone