Caterpillar 329DL

Caterpillar 329DL

Price
113,000 USD
Year
2010
Working hours
11043 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329DL
CategoryCrawler Excavators
Serial NumberJHJ00298
Unit Number1065268
Catalog NumberCU2271911
Manufacturing Year2010
Hours11043 h
CountryUnited States
LocationAbingdon, VA
Pricing
Price Excluding Tax$113,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
Additional InformationPRODUCT LINK
BOOM, 1 PIECE
PILOT CONTROL
STICK CHECK VALVE
ENGINE ENCLOSURES
LIGHTING
AIR CONDITIONER
BOOM CHECK VALVE
CARBODY, STANDARD
STICK, SHORT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • YesEntire machine is dirty, many spots are covered with oil/grease. Comparments need cleaned out due to leaking oil, etc.
  • PoorRight side step is bent.
  • PoorFront storage box, lid, and step are damaged.
  • Good
  • Fair
  • Good
  • PoorCab and catwalk rails bent. Estimate includes cab mirror replacement.
  • Good
  • FairRight side door is new, left side door is bent.
  • Good
  • FairSeveral dents.
  • Fair
  • Good
  • Fair
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Fair
  • PoorNo air coming through vents. Estimate is to troubleshoot only.
  • Good
  • Good
  • GoodSeat Belt replaced 09/09/15
  • PoorHoles in seat.
  • Good
  • Good
  • YesBackup alarm does not work properly. Estimate is to troubleshoot only.
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Fair
  • PoorA/C is not cooling. Estimate is to troubleshoot only.
engine
  • Good
  • GoodBelt guard is loose.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Yes
  • YesRepairs to coolant system/new coolant installed
  • Yes
  • Yes
  • No
  • Yes
  • No
  • New antifreeze install after repairs to cooler
  • Normal
  • Slight grey/white smoke.
cooling system
  • FairGouges in fins, no holes.
  • Good
  • Good
  • Good
  • GoodRadiator flushed to remove oil
  • Good
  • No
electrical, starting and charging system
  • No
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • FairLeaking oil.
  • Good
  • Good
  • Good
  • Good
  • PoorBoth leaking oil, wiper seal is pushed out of right cylinder. Estimate is to re-seal both cylinders.
  • PoorLeaking oil, chrome damaged. Estimate is to repair and re-seal cylinder.
  • Good
  • Good
  • Fair
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • Reach boom.
stick
  • PoorBushings and pins worn. Needs machining.
  • FairStick is bent and gouged on bottom side.
  • PoorPins wore.
  • 10 6"
bucket
  • Fair
  • PoorH-link is not correct. Lots of slack, worn.
  • PoorBucket adjuster is missing.
  • Good
  • PoorBadly worn.
  • PoorTeeth missing, adapters are badly worn.
  • CAT
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Roller 5GuardGuard
Track Roller 6Failed1.5410056
Track Roller 71.541.656028
Track Roller 81.491.607244
Track Roller 91.54Failed60100
Track Shoes (Width)31.5"31.5"
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoNon-Cat links. Marked with DCF 7-0070
IdlersNon-cat
Link Part NumberDCF 7-0070 non-cat
LinksNon-cat
Notes - UNDERCARRIAGENon-cat shoes and links. Right idler is non-cat. Bottom rollers look bad, some have failed.
Notes - UNDERCARRIAGE 1Non-cat shoes and links. Right idler is non-cat. Bottom rollers look bad, some have failed.
Notes - UNDERCARRIAGE 2Links are not stretched that bad, shoes are approx. 75% worn. Many shoes are bent, sprockets and carrier rollers look ok.
Track ShoesNon-cat
Carrier Rollers Front154 mm159 mm366
Carrier Rollers Rear155 mm154 mm3036
Idlers Front20 mm21 mm
Links1.211.25
Pins & Bushings (External).36.34
Segments6060
Track Roller 11.541.546060
Track Roller 2GuardGuard
Track Roller 31.551.605644
Track Roller 41.601.594446
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone