Caterpillar 329DL

Caterpillar 329DL

Price
250,000 USD
Year
2012
Working hours
2050 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329DL
CategoryCrawler Excavators
Serial NumberDJF00626
Catalog NumberCU2277883
Manufacturing Year2012
Hours2050 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Additional Informationerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
DJF00626 397-5505 329DL ADSD-S DCA2 None Modify
Attachments
251-0441 TERMINALS, JUMP START Factory None Modify
264-8556 ENGINE, HIGH POWER Factory None Modify
314-3642 329DL HYDRAULIC EXCAVATOR Factory None Modify
314-3899 GUARD, FRONT WINDSHIELD Factory None Modify
340-3924 TRACK, 24" DG W/GUARDS Factory None Modify
340-3927 CONTROL PKG, HAMMER Factory None Modify
340-3941 M-BOOM & M8'2"OR 2.5M STICK DB Factory None Modify
340-3947 HP LINES,M-BOOM& R/M8'2" STICK Factory None Modify
354-1009 YEAR OF MANUFACTURE PLATE Factory None Modify
376-8971 COLD START Factory None Modify
397-5463 REGIONAL, ADSD-S Factory None Modify
397-5467 CAB, COMFORT Factory None Modify
195-7215 SIDECUTTER Factory None Modify
309-1124 TIP, PENETRATION PLUS Factory None Modify
342-2243 BUCKET-SD, 66" 2.81 CYD (DB) Factory None Modify
357-2691 PROTECTORS, SIDEBAR Factory None Modify
KHX45934 1000 ENGINE Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
general appearance
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
stick
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Carlos Arias
Guatemala
Telephone:+502 2328 9089
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone