Caterpillar 329D2L

Caterpillar 329D2L

Price
On Request
Year
2015
Working hours
5630 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329D2L
CategoryCrawler Excavators
Serial NumberTHW00328
Catalog NumberCU2459463
Manufacturing Year2015
Hours5630 h
CountryEgypt
LocationAlexandria
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationBOOM, REACH 20'2"
STICK, R10'6"
BUCKET-HD, 60" 2.30 CYD
TRACK, 32" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MANTRAC EGYPTSee InventoryWebsiteSelect contact
Mantrac Egypt
Egypt
Telephone:19266
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone