Caterpillar 329D2L

Caterpillar 329D2L

Price
146,054 USD
Year
2015
Working hours
4876 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329D2L
CategoryCrawler Excavators
Serial NumberKJB00180
Unit NumberKJB00180
Catalog NumberCU4346184
Manufacturing Year2015
Hours4876 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$146,054
Tax (19%)$27,750
Price Including Tax$173,804
Features
Additional InformationLENGTH OF STICK: 2600 MM
UNDERCARRIAGE TRACK LINKS: 65 %
BUCKET CONDITION: 60 %
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 65 %
UNDERCARRIAGE TRACK ROLLERS: 65 %
CUTTING WIDTH: 1500 MM
UNDERCARRIAGE TRACK BUSHINGS: 70 %
ENGINEPOWER: 207 HP
OPERATING WEIGHT: 29.6 T
UNDERCARRIAGE SPROCKETS: 65 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE IDLERS: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone