Caterpillar 329

Caterpillar 329

Price
170,000 USD
Year
2015
Working hours
3723 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329
CategoryCrawler Excavators
Serial NumberERL00504
Unit Number009009603
Catalog NumberCU4325306
Manufacturing Year2015
Hours3723 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$170,000
Tax-
Price Including Tax-
Features
Additional InformationBKT CYL/LINKAGE W/ LIFT PKG
BUCKET-HD, 48" 1.7 YD3 (CB)
BUMPER, SIDE RUBBER
CAB 70/30 PKG
CAMERA, REAR VIEW, MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
COUNTERWEIGHT, 12,790 LBS
COVER, FENDER
COVER, UPPER, STANDARD
FAN, VARIABLE SPEED
FILMS, CAB ANSI
FILMS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
INSTRUCTIONS, ENGLISH
JOYSTICK STD STP PKG
LANE 2 ORDER
LIGHT, R BOOM
LINES, PILOT BOOM UP, STD
LINES, PILOT SDRV (STD/UQC)
MAIN LINES, BUCKET, STD/UQC
MIRROR, CAB, EXTERNAL
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
REACH 20'2" BOOM PKG
REGIONAL PKG, ADSD-N/CANADA
ROLL ON-ROLL OFF W/BKT QC MHEX
SEAT,H-BACK,HEATER,S/AIR,COOL
STANDARD OIL
STICK, R10'6" (CB2)
STORAGE PROTECTION (EXPORT)
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
AIR CLEANER, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone