Caterpillar 328DLCR

Caterpillar 328DLCR

Price
250,000 USD
Year
2014
Working hours
5536 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328DLCR
CategoryCrawler Excavators
Serial NumberRMX01043
Unit NumberRMX01043
Catalog NumberCU2348390
Manufacturing Year2014
Hours5536 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationBELT, SEAT, 3" RETRACTABLE
PUMP, FUEL PRIMING, ELECTRIC
ALARM, TRAVEL
LIGHTING, CAB (HALOGEN)
RADIO, 24V AM/FM
CHANGER, HAND CONTROL PATTERN
INDICATOR, WATER SEPARATOR
JOYSTICK, BASIC
SEAT, H-BACK, SUSPENSION AIR
PANEL, STD START SWITCH
MAT, FLOOR
TRACK, 34" TRIPLE GROUSER
GUARD, TRACK GUIDING
GUARD, BOTTOM, HEAVY DUTY
GUARD, VANDALISM
INSTRUCTIONS, ANSI
EXIT, SECONDARY, REAR WINDOW
CTRL & LINES,CTR-LOCK PIN GRAB
POWER SUPPLY, 12V-10A
BOOM, REACH 20'3"
CAB-ROPS,70/30,W/VANDAL-G BOSS
STICK, R12'4" CB2
LINKAGE, BUCKET, CB2-FAMILY
BUCKET-HD, 54" 2.02 CYD (CB)
INSTRUCTIONS, ENGLISH
TIP, PENETRATION PLUS
SIDECUTTERS, HEAVY DUTY
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF W/BUCKET, QC
CERT EMISSIONS, OTHER REG
CAT PRODUCT LINK 321SR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Fair
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone