Caterpillar 328DLCR

Caterpillar 328DLCR

Price
179,000 USD
Year
2009
Working hours
4066 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328DLCR
CategoryCrawler Excavators
Serial NumberGTN00558
Unit NumberUP16601
Catalog NumberCU4315238
Manufacturing Year2009
Hours4066 h
CountryUnited States
LocationKane, PA
Pricing
Price Excluding Tax$179,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
Additional InformationHD BOTTOM GUARD
10FT 6IN STICK
34IN TRACKS
BUCKET, COUPLER
BUSHINGS 91%, LINKS 65%
IDLERS 78%, ROLLERS 79%
HAMMER CIRCUIT
AIR CONDITIONING
CAT 328DLCR HYDRAULIC EXCAVATOR
COLD WEATHER START
HAND CONTROL PATTERN CHANGER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone