Caterpillar 328DLCR

Caterpillar 328DLCR

Price
265,000 USD
Year
2014
Working hours
2872 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328DLCR
CategoryCrawler Excavators
Serial NumberRMX00916
Unit Number001307170
Catalog NumberCU1989670
Manufacturing Year2014
Hours2872 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$265,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationGUARD, TRACK GUIDING
TIP, PENETRATION PLUS
RADIO, 24V AM/FM
PANEL, STD START SWITCH
DEVICE, BOOM LOWERING CONTROL
PREFILTER, AIR
ALARM, TRAVEL
LINES-HP, REACH BOOM
SEAT, H-BACK, SUSPENSION AIR
MIRRORS, CAB, EXTERNAL
INSTRUCTIONS, ANSI
SUN SCREEN (70/30)
MAT, FLOOR, RH PEDAL
LIGHTING, CAB (HALOGEN)
CAT PRODUCT LINK 321SR
328D LCR HYDRAULIC EXCAVATOR
POWER SUPPLY, 12V-10A
CHANGER, HAND CONTROL PATTERN
PEDAL, STRAIGHT TRAVEL
STARTING, COLD WEATHER
DEVICE, OVERLOAD WARNING
SIDECUTTERS, HEAVY DUTY
CAMERA, REAR VIEW, MIRRORS(RH)
CIRCUIT, THUMB
CERT EMISSIONS, EPA FLEX
LINKAGE, BUCKET, CB2-FAMILY
CAB-ROPS,70/30,W/VANDAL-G BOSS
STICK, R10'6 CB2
BOOM, REACH 20'3
TRACK, 28 TRIPLE GROUSER
BUCKET-HD, 48 1.74 CYD (CB)
LINES-HP, R10'6 STICK
BELT, SEAT, 3 RETRACTABLE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairMinor dent
  • Good
  • Good
  • FairMinor lower guard bends
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTool box step cosmetics
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor burns
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • Workign cab radio and back up camera
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • No
  • Cat
  • Overall good
  • 48" bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front159 mm159 mm44
Carrier Rollers Rear159 mm159 mm44
Idlers Front21 mm21 mm1414
Links124 mm124 mm11
Pins & Bushings (External)68 mm68 mm1010
Pins & Bushings (Internal)866 mm866 mm1010
Segments1010
Track Roller 119.5 mm19.5 mm1010
Track Roller 219.5 mm19.5 mm1010
Track Roller 319.5 mm19.5 mm1010
Track Roller 419.5 mm19.5 mm1010
Track Roller 519.5 mm19.5 mm1010
Track Roller 919.5 mm19.5 mm1010
Track Shoes (Width)11
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number6Y2589-90
Notes - UNDERCARRIAGE 1Lower rear track wear guide guards installed
Notes - UNDERCARRIAGE 2Overall good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes28" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 1051 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone