Caterpillar 328DLCR

Caterpillar 328DLCR

Price
225,000 USD
Year
2014
Working hours
2932 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328DLCR
CategoryCrawler Excavators
Serial NumberRMX00760
Unit NumberUE4848
Catalog NumberCU2573107
Manufacturing Year2014
Hours2932 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BOOM, REACH 20'3"
CAB-ROPS,70/30
CAMERA, REAR VIEW, MIRRORS(RH)
CAT PRODUCT LINK 321SR
CHANGER, HAND CONTROL PATTERN
CIRCUIT, INITIAL
CONTROL SYSTEM, TOOL
DEVICE, BOOM LOWERING CONTROL
DEVICE, SLCV
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDING
GUARD, VANDALISM
INDICATOR, WATER SEPARATOR
INSTRUCTIONS, ANSI
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINKAGE, BUCKET
MAT, FLOOR
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
POWER SUPPLY, 12V-10A
RADIO, 24V AM/FM
SEAT, H-BACK, SUSPENSION AIR
STARTING, COLD WEATHER
STICK, R10'6"CB2
SUN, SHADE
TRACK, 34" TRIPLE GROUSER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PATTEN INDUSTRIES, INC.See InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone