Caterpillar 328DLCR

Caterpillar 328DLCR

Price
170,000 USD
Year
2013
Working hours
5136 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328DLCR
CategoryCrawler Excavators
Serial NumberRMX00644
Unit Number1072868
Catalog NumberCU2602491
Manufacturing Year2013
Hours5136 h
CountryUnited States
LocationJonesboro, AR
Pricing
Price Excluding Tax$170,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
Additional InformationAM FM RADIO
ULTRA LOW SULFUR DIESEL FUEL
LIGHTING
THUMB, MECHANICAL
ENGINE ENCLOSURES
AIR CONDITIONER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • FairAPPEARS TO HAVE BEEN SPRAY PAINTED, BUT NO VISIBLE DAMAGE
  • Good
  • FairDECALS FADED AND SCRATCHED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSCRATCHES
  • Good
  • Good
  • Good
  • No
safety items
  • GoodFUNCTIONING CORRECTLY
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodNO ACTIVE CODES DURING INSPECTION
  • Good
  • Good
  • GoodNO ISSUES WITH GLASS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesFUNCTIONAL
  • Yes
  • Yes
  • Yes
engine
  • Good
  • FairFUNCTIONAL, BELT SQUEALS AT STARTUP, WAS RAINING WHEN INSPECTED, COULD HAVE CAUSED BELT SQUEAL
  • FairFUNCTIONAL, NO VISIBLE DAMAGE
  • GoodFUNCTIONAL, NO ISSUES VISIBLE
  • Good
  • GoodFUNCTIONAL, WORKING CORRECTLY
  • FairFUNCTIONAL
  • FairFUNCTIONAL, TURBO WHISTLE SEEMS A LITTLE HIGH WHEN UNDER A LOAD, BUT NO POWER ISSUES NOTICED DURING INSPECTION
  • Yes
  • NoNOT KNOCKING DURING INSPECTION
  • NoNO LEAKS VISIBLE DURING INSPECTION
  • NoNO SIGN OF WATER IN OIL
  • RED
cooling system
  • Good
  • Good
  • Good
  • FairFUNCTIONAL, NO VISIBLE DAMAGE
  • Good
  • Good
  • NoNO LEAKS VISIBLE DURING INSPECTION
electrical, starting and charging system
  • GoodBATTERY STAYING CHARGED, NO PHYSICAL VOLTMETER
  • GoodDID NOT HAVE TO BOOST MACHINE TO INSPECT
  • GoodALL LIGHTS FUNCTIONAL DURING INSPECTION
  • GoodFUNCTIONAL, DID NOT HAVE ANY PROBLEMS
  • Good
hydraulics
  • FairFUNCTIONAL, NOT LEAKING, SLIGHT SLACK
  • FairFUNCTIONAL, NOT LEAKING, SLIGHT SLACK
  • Good
  • FairFUNCTIONAL, NO VISIBLE ISSUES OR DAMAGE WITH HOSES DURING INSPECTION
  • GoodFUNCTIONAL, NO LEAKS VISIBLE FROM THE HYDRAULIC SWIVEL AREA
  • GoodFUNCTIONAL, NO ISSUES FOUND WITH HYDRAULIC SYSTEM DURING INSPECTION
  • Good
  • Good
  • FairFUNCTIONAL, NOT LEAKING, SLIGHT SLACK
  • GoodFUNCTIONAL, NO PROBLEMS FELT DURING FULL 360 DEGREE SWING OF MACHINE
  • GoodNO ISSUES WITH SWING NOTICED
  • Good
  • GoodFUNCTIONAL, TRAVEL GOOD, STRAIGHT TRAVEL PEDAL WILL SOMETIMES HAVE MACHINE TRACK TO RIGHT SIDE, BELIEVE THIS IS DUE TO UNEQUAL TRACK TENSION, NOT A MOTOR ISSUE
boom
  • Good
  • FairFUNCTIONAL, SLIGHT SLACK
stick
  • FairFUNCTIONAL, SLIGHT SLACK, APPEARS TO HAVE NEW PINS AT BUCKET, SLIGHT SLACK AT INTERNAL BUSHINGS,
  • Good
bucket
  • FairSLIGHT SLACK
  • FairFUNCTIONAL, SLIGHT SLACK
  • FairSLIGHT SLACK
  • Good
  • NoNO QUICK COUPLER ON MACHINE
  • 48"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1.501.482428
Carrier Rollers Rear1.521.482028
Idlers Front21.5MM21.5MM2121
Links1.301.302121
Pins & Bushings (External).41.402835
Track Roller 11.881.861520
Track Roller 21.831.853025
Track Roller 31.851.852525
Track Roller 41.821.823535
Track Roller 51.851.882515
Track Roller 6GUARDEDGUARDED
Track Roller 7GUARDEDGUARDED
Track Roller 8GUARDEDGUARDED
Track Roller 91.881.831530
Track Shoes (Width)1.601.6088
Track Frame - LeftFairFUNCTIONAL, NO VISIBLE ISSUES
Track Frame - RightFairFUNCTIONAL, NO VISIBLE ISSUES
Pins & Bushings Turned?No
CannonNO VISIBLE DAMAGE TO CANNON
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone