Caterpillar 328DLCR

Caterpillar 328DLCR

Price
146,120 USD
Year
2008
Working hours
6599 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328DLCR
CategoryCrawler Excavators
Serial NumberGTN00455
Unit NumberE118563
Catalog NumberCU2322167
Manufacturing Year2008
Hours6599 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$146,120
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM LENGTH: 20'3"
BOOM, ONE PIECE
COMMENTS: AUX HYD GHX 2 WAY KIT
ENCLOSED CAB
STICK LENGTH: 10'6"
TRACK SHOE WIDTH/TYPE: 34" TG
PRODUCT LINK: INQUIRE FOR OPTIONS ON
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone