Caterpillar 328DLCR

Caterpillar 328DLCR

Price
170,000 USD
Year
2013
Working hours
4341 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328DLCR
CategoryCrawler Excavators
Serial NumberRMX00649
Catalog NumberCU2521607
Manufacturing Year2013
Hours4341 h
CountryUnited States
LocationOcala, FL
Pricing
Price Excluding Tax$170,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationAM FM CD RADIO
BOOM CHECK VALVE
BOOM, 1 PIECE
CARBODY, STANDARD
ENGINE ENCLOSURES
HAND AND FOOT CONTROL
LIGHTING
PILOT CONTROL
PRODUCT LINK
STICK CHECK VALVE
STICK, MEDIUM
AIR CONDITIONER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • YesVANDALISM GUARDS
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • N/A
  • 90%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • NORMAL
  • LIGHT
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FULL
boom
  • Good
  • Good
  • Good
  • 20 feet 3 inch
stick
  • Good
  • Good
  • Good
  • 12 feet 4 inch
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CATERPILLAR
  • MFH16172
  • 54 INCH
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1561561616
Carrier Rollers Rear1551552020
Idlers Front22222828
Links1231231414
Pins & Bushings (External)63638080
Track Roller 120202020
Track Roller 220202020
Track Roller 320202020
Track Roller 420202020
Track Roller 520202020
Track Roller 6GUARDGUARD
Track Roller 7GUARDGUARD
Track Roller 8GUARDGUARD
Track Roller 922222020
Track Shoes (Width)28283030
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoPINS AND BUSHINGS NEED TURNED. PRICE INCLUDES NEW PINS AND BUSHINGS
Average Life Remaining - UNDERCARRIAGE74%
Carrier RollersOK
IdlersOK
Link Part Number6Y2590
LinksOK
SegmentsOK
Track ShoesOK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone