Caterpillar 328DLCR

Caterpillar 328DLCR

Price
205,500 USD
Year
2015
Working hours
3686 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328DLCR
CategoryCrawler Excavators
Serial NumberRMX01047
Unit Number457347
Catalog NumberCU4311839
Manufacturing Year2015
Hours3686 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$205,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINEENGINE
Additional Information2015 CATERPILLAR 328D EXCAVATOR
328D LCR HYDRAULIC EXCAVATOR
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BOOM, REACH 20'3"
CAB-ROPS,70/30
CAMERA, REAR VIEW, MIRRORS(RH)
CAT PRODUCT LINK 321SR
CIRCUIT, HAMMER
CIRCUIT, INITIAL
CTRL & LINES,CTR-LOCK PIN GRAB
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDING
GUARD, VANDALISM
LIGHTING, CAB (HALOGEN
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BUCKET
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
POWER SUPPLY, 12V-10A
PREFILTER, AIR
JOYSTICK, BASIC
PUMP, FUEL PRIMING, ELECTRIC
RADIO, 24V AM/FM
SEAT, H-BACK, SUSPENSION
STARTING, COLD WEATHER
STICK, R10'6"CB2
SUN, SHADE
SWITCH, FOOT
TRACK, 34" TRIPLE GROUSER
AS IS / AS RECIEVED
3686 GD 1/21/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone