Caterpillar 328

Caterpillar 328

Price
265,000 USD
Year
2013
Working hours
2475 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328
CategoryCrawler Excavators
Serial Number0RMX00704
Unit Number032828
Catalog NumberCU4246106
Manufacturing Year2013
Hours2475 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$265,000
Tax-
Price Including Tax-
Features
Additional InformationJOYSTICK, THUMB WHEEL
SEAT, H-BACK, SUSPENSION AIR
BELT, SEAT, 3" RETRACTABLE
PANEL, STD START SWITCH
MAT, FLOOR, RH PEDAL
AIR CONDITIONER
TRACK, 28" TRIPLE GROUSER
PUMP, FUEL PRIMING, ELECTRIC
LIGHTING, CAB (HALOGEN)
ALARM, TRAVEL
GUARD, BOTTOM, HEAVY DUTY
GUARD, VANDALISM
POWER SUPPLY, 12V-10A
RADIO, 24V AM/FM
INDICATOR, WATER SEPARATOR
CHANGER, HAND CONTROL PATTERN
PEDAL, STRAIGHT TRAVEL
INSTRUCTIONS, ANSI
CONTROL SYSTEM, TOOL
CIRCUIT, INITIAL
LINES-HP, REACH BOOM
LINES-QC, REACH BOOM
LINES-HP, R10'6" STICK
LINES-QC, R10'6" STICK
CTRL & LINES,CTR-LOCK PIN GRAB
PRODUCT LINK-CELLULAR (PL522)
CAB-ROPS,70/30,W/VANDAL-G BOSS
GUARD, TRACK GUIDING
CAMERA, REAR VIEW, MIRRORS(RH)
COUPLER, CENTER-LOCK PIN GRAB
MIRRORS, CAB, EXTERNAL
BOOM, REACH 20'3"
STICK, R10'6"CB2
LINKAGE, BUCKET, CB2-FAMILY
ROLL ON-ROLL OFF W/BUCKET, QC
INSTRUCTIONS, ENGLISH
STORAGE PROTECTION (EXPORT)
CERT EMISSIONS, EPA FLEX
TV6K53
THUMB GP
BRACKET GP
CONNECTOR LINES, THUMB
PACK, DOMESTIC TRUCK
S/N THC02615
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Gus Pena
Telephone:+1 858 6747030
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone