Caterpillar 328 D LCR

Caterpillar 328 D LCR

Price
170,000 USD
Year
2013
Working hours
5873 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328 D LCR
CategoryCrawler Excavators
Serial NumberRMX00456
Unit Number1032080
Catalog NumberCU4344445
Manufacturing Year2013
Hours5873 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$170,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAIR CONDITIONER
AM FM RADIO
AUXILIARY HYDRAULICS
CARBODY, STANDARD
COUPLER, QUICK
ENGINE ENCLOSURES
LIGHTING
STRAIGHT TRAVEL PEDAL
UNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Fairlittle dull, a few scrapes & scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairleft front corner is dented & scraped (ok)
safety items
  • Good
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yestravel alarm
  • Yesworn
  • No
  • Yestattered
  • 1/3 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairturbo is a little loud (whistles when stalled) functions properly
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Goodradio plays fair
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Goodpaint is scraped on back side
  • Good
bucket
  • Good
  • Fairone coupler pin is welded in place, inside bucket pin has a make shift retainer
  • Good
  • Gooddoes not have side cutters installed
  • Fairteeth are worn uneven
  • YesCat hyd.
  • 36 in.
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Roller 6guardguard
Track Roller 7guardguard
Track Roller 8guardguard
Track Roller 920 mm20 mm2020
Track Shoes (Width)34 in. tg34 in. tg1616
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonGood
Link Part Number6Y-2589 & 2590
Linksfair, stiff, couple of kinked links, noisy when traveling
Track ShoesGood
Carrier Rollers Front156158168
Carrier Rollers Rear157158128
Idlers Front21 mm21.5 mm1421
Links122 mm122.5 mm2821
Pins & Bushings (External)69 mm69 mm2727
Pins & Bushings (Internal)866 mm866 mm1010
Segmentsgoodgood2525
Track Roller 119 mm20 mm1010
Track Roller 219 mm19 mm1010
Track Roller 319 mm19 mm1010
Track Roller 419 mm19 mm1010
Track Roller 519 mm19 mm1010
comments, misc. repairs, general remarks
  • Fair Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone