Caterpillar 326FL

Caterpillar 326FL

Price
228,000 USD
Year
2016
Working hours
1421 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00751
Unit Number033938
Catalog NumberCU2318027
Manufacturing Year2016
Hours1421 h
CountryUnited States
LocationChula Vista, CA
Pricing
Price Excluding Tax$228,000
Tax-
Price Including Tax-
Features
Additional InformationRATES:

*LIGHTING, CAB (HALOGEN)
*BOOM, 19'4" REACH
CHANGER,HAND CTRL 2-WAY (ANSI)
*CYLINDER, BKT (CB1 LINKAGE)
*LINKAGE, BKT-CB1 W/LIFT
*WIPER-RADIAL, 70/30 W/O LOWER
*326F L HYD EXCAVATOR
*SUN SCREEN (70/30)
*PANEL, STD START SWITCH
*CIRCUIT, COMBINED
COUPLER LINES, REACH BOOM
*GUARD, SWIVEL
COMBINED CIR STP PKG
*STANDARD OIL
*VALVE, HYDRAULIC TCS
LINES-QC, R9'8" STICK
*MIRROR, CAB, EXTERNAL
*JOYSTICK, THUMB WHEEL
FILMS, CAB ANSI
SEAT, H-BACK, W/HEATER,S/AIR
LINES-HP, REACH BOOM
CTRL, CAT PIN GRABBER COUPLER
*BELT, SEAT, 2" RETRACTABLE
STORAGE PROTECTION (EXPORT)
*GUARD, BOTTOM HEAVY DUTY
*HATCH, OPENABLE ROOF (DUAL)
*LINES, PILOT TRAVEL, STP
*LINES, PILOT (STD)
*RADIO, 24V AM/FM
*CAB-ROPS,70/30,W/VANDAL-G BOSS
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
PRODUCT LINK, CELLULAR PL641
*PEDAL, STRAIGHT TRAVEL
*LINES, CYLINDER
*VALVE, ANTI DRIFT, STICK
*CYLINDER, BOOM
GUARD,TRACK GUIDE, FULL LENGTH
*CYLINDER, STICK (W/O SLCV)
*MAT, FLOOR, RH PEDAL
MAIN LINES, BUCKET, PGQC
TRACK, 31" TG (GLT)
STICK, R9'8" (CB1) HD
DECALS, EXTERIOR ANSI
COUPLER PIN GRABBER CB W/O PIN
*VALVE, ANTI DRIFT, BOOM
*ACCUMULATOR WITH CRN
*CONTROL, FINE SWING
ROLL ON-ROLL OFF
*LINES, BDRV (TCS20)
*326F L STANDARD ARRANGEMENT
REACH BOOM HD PKG
*CAMERA, REAR VIEW, MIRRORS RH
*LINES, PILOT SDRV (STD/UQC)
QUICK DRAINS, READY (OIL)
*COVER, FENDER
*AIR CONDITIONER
*ALARM, TRAVEL
*LIGHT, R BOOM
*COVER, UPPER, STANDARD
*LINES, PILOT BOOM UP, STD
*FAN, VARIABLE SPEED
*WASHER, WINDSHIELD UPPER
*GUARD, TRAVEL MOTOR, HD
AIR CLEANER, HIGH EFFICIENCY
LINES-HP, R9'8" STICK
GK9N84
*COUNTERWEIGHT, 8,820LBS
*LINES, PILOT STICK IN, TCS20
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone