Caterpillar 326FL

Caterpillar 326FL

Price
245,355 USD
Year
2015
Working hours
2930 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00358
Unit Number0WGL00358
Catalog NumberCU4291250
Manufacturing Year2015
Hours2930 h
CountryUnited States
LocationLafayette, LA
Pricing
Price Excluding Tax$245,355
Tax-
Price Including Tax-
Features
Additional InformationENDS: 12JUL2019 - 4255 HOURS

AIR CLEANER, STANDARD
BKT CYL/LINKAGE W/ LIFT PKG
BUCKET-HD, 54" 2.0 YD3 (CB)
BUMPER, SIDE RUBBER
CAB 70/30 PKG
CAMERA, REAR VIEW, MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
COUNTERWEIGHT, 8,820LBS
COVER, FENDER
COVER, UPPER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
FILMS, CAB ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ENGLISH
JOYSTICK STD STP PKG
LANE 2 ORDER
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, PILOT BOOM UP, STD
LINES, PILOT SDRV (STD/UQC)
MAIN LINES, BUCKET, PGQC
MIRROR, CAB, EXTERNAL
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH 19'4" BOOM PKG
REGIONAL PKG, ADSD-N/CANADA
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
SIDECUTTERS, HEAVY DUTY
STANDARD OIL
STICK, R9'8" (CB1) HD
STORAGE PROTECTION (EXPORT)
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
HEATER, ENGINE COOLANT, 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone