Caterpillar 326FL

Caterpillar 326FL

Price
195,000 USD
Year
2015
Working hours
2870 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00662
Unit Number140410PF
Catalog NumberCU4301952
Manufacturing Year2015
Hours2870 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$195,000
Tax-
Price Including Tax-
Features
Additional Information*326F L HYD EXCAVATOR
*326F L STANDARD ARRANGEMENT
*AIR CLEANER, STANDARD
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*CONTROL, FINE SWING
*COUNTERWEIGHT, 8,820LBS
*COVER, FENDER
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BOOM
*CYLINDER, STICK (W/O SLCV)
*FILMS, CAB ANSI
*FILMS, EXTERIOR ANSI
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HEATER, ENGINE COOLANT (120V)
*JOYSTICK STD STP PKG
*LIGHT, R BOOM
*LINES, PILOT BOOM UP, STD
*LINES, PILOT SDRV (STD/UQC)
*MAIN LINES, BUCKET, QC
*PRODUCT LINK, SATELLITE PL321
*RADIO, 24V AM/FM
*REACH BOOM PKG
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R9'8" (CB1)
*SUN SCREEN (70/30)
*TRACK, 31" TG (GLT)
*WIPER-RADIAL, 70/30 W/O LOWER
INSTRUCTIONS, ENGLISH
LANE 1 FROM FACTORY
ROLL ON-ROLL OFF W/O BKT QC CB
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone