Caterpillar 326FL

Caterpillar 326FL

Price
255,000 USD
Year
2015
Working hours
3499 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00422
Unit NumberWGL00422
Catalog NumberCU2444908
Manufacturing Year2015
Hours3499 h
CountryUnited States
Location6200 N Us 301/441, FL
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Additional InformationROLL ON-ROLL OFF
AIR CLEANER, STANDARD
BKT CYL/LINKAGE W/ LIFT PKG
BUCKET-HD, 54" 2.0 YD3 (CB)
CAB 70/30 PKG
CAMERA, REAR VIEW, MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
COUNTERWEIGHT, 8,820LBS
COVER, FENDER
COVER, UPPER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
FILMS, CAB ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ENGLISH
JOYSTICK STD STP PKG
LANE 2 ORDER
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, PILOT BOOM UP, STD
LINES, PILOT SDRV (STD/UQC)
MAIN LINES, BUCKET, PGQC
MIRROR, CAB, EXTERNAL
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH 19'4" BOOM PKG
REGIONAL PKG, ADSD-N/CANADA
SEAT, H-BACK, W/HEATER,S/AIR
SIDECUTTERS, HEAVY DUTY
STANDARD OIL
STICK, R9'8" (CB1) HD
STORAGE PROTECTION (EXPORT)
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone