Caterpillar 326FL

Caterpillar 326FL

Price
206,448 USD
Year
2016
Working hours
1568 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00845
Unit NumberE131323
Catalog NumberCU2356853
Manufacturing Year2016
Hours1568 h
CountryUnited States
LocationImperial, CA
Pricing
Price Excluding Tax$206,448
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM, ONE PIECE
BUCKET SIZE: YES
ENCLOSED CAB
ENGINE TIER RATING: T4F
GUARDING
PATTERN CHANGER
STICK LENGTH: 9'8"
TRACK SHOE WIDTH/TYPE: 31" TG
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone