Caterpillar 326FL

Caterpillar 326FL

Price
On Request
Year
2015
Working hours
2343 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00420
Unit NumberPG000056
Catalog NumberCU2507519
Manufacturing Year2015
Hours2343 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information*326F L HYD EXCAVATOR
*GUARD, SWIVEL
*SEAT, H-BACK, W/HEATER,S/AIR
*WIPER-RADIAL, W/O LOWER
*LIGHTING, CAB (HALOGEN)
*AIR CLEANER, STANDARD
*PANEL, STD START SWITCH
*MIRROR, CAB, EXTERNAL
*STANDARD OIL
*GUARD, TRAVEL MOTOR, HD
*HEATER, ENGINE COOLANT (120V)
*COUNTERWEIGHT, 8,820LBS
*GUARD, BOTTOM, HEAVY DUTY
*WASHER, WINDSHIELD UPPER
*TRACK, 31" TG (GLT)
*GUARD, TRACK GUIDING SEGMENTED
*STICK, R9'8" (CB1)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*PRODUCT LINK, SATELLITE PL321
*LIGHT, R BOOM
*CTRL, CAT PIN GRABBER COUPLER
*COVER, FENDER
*CAMERA, REAR VIEW, MIRRORS RH
*LINES, PILOT SDRV (STD/UQC)
*INSTRUCTIONS, ANSI (CAB)
*INSTRUCTIONS, ANSI (OUTSIDE)
*FAN, VARIABLE SPEED
*LINES, PILOT BOOM UP, STD
*REGIONAL PKG, ADSD-N/CANADA
*COVER, UPPER, STANDARD
*BELT, SEAT, 3" RETRACTABLE
*ALARM, TRAVEL
*ACCUMULATOR WITH CRN
*REACH 19'4" BOOM PKG
*AIR CONDITIONER
*CONTROL, FINE SWING
*BOOM, 19'4" REACH
*CYLINDER, BOOM
*CYLINDER, STICK (W/O SLCV)
*JOYSTICK STD STP PKG
*JOYSTICK, ONE BUTTON
*LINKAGE, BKT-CB1 W/LIFT
*CYLINDER, BKT (CB1 LINKAGE)
*MAT, FLOOR, RH PEDAL
*VALVE, HYDRAULIC
*VALVE, ANTI DRIFT, BOOM
*LINES, CYLINDER
*LINES, PILOT TRAVEL, STP
*LINES, BDRV (STD)
*PEDAL, STRAIGHT TRAVEL
*VALVE, ANTI DRIFT, STICK
*RADIO, 24V AM/FM
*CAB 70/30 PKG
*LINES, PILOT (STD)
*LINES, PILOT STICK IN, STD
*COLD WEATHER PKG READY
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*HATCH, OPENABLE ROOF
STORAGE PROTECTION (EXPORT)
INSTRUCTIONS, ENGLISH
LANE 1 FROM FACTORY
*BKT CYL/LINKAGE W/ LIFT PKG
*MAINE LINES, BUCKET, QC
335 HDBK48
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Fairsome scarring on lower half
  • Good
  • Good
  • Good
  • Fairleft side door damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairmissing cover from around key switch in cab
  • Good
  • Good
  • Goodminor damage to cover on front of hyd. tank
  • Good
  • Yes
  • No
safety items
  • Good
  • Fairthere is only a very small fire extinguisher
  • Good
  • Good
  • Yes
  • Nomissing the decals on the big cab glass, glass has been replaced
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodlower door glass not the right fit
  • Good
  • Good
  • Good
  • Poornot active
  • Good
  • Good
  • Good
  • Poornot working
  • Yes
  • Yes
  • Yes
  • Yes
  • 75%
  • 75%
engine
  • Poordirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • no color
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • full
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Fairsome wear, mostly worn in stick end bearings
  • Good
  • Good
  • Good
  • CAT
  • 21"
  • NBC14582
  • 21"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Carrier RollersGood
IdlersGood
Link Part Number335-9247
LinksGood
Segmentssome wear
Track ShoesGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone