Caterpillar 326FL

Caterpillar 326FL

Price
189,500 USD
Year
2015
Working hours
2255 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00236
Unit Number0WGL00236
Catalog NumberCU4294464
Manufacturing Year2015
Hours2255 h
CountryUnited States
LocationFlowood, MS
Pricing
Price Excluding Tax$189,500
Tax-
Price Including Tax-
Features
Additional Information1000 HOUR SERVICE @ 2026 HOURS
31" TRACKS
54" BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PUCKETT MACHINERY CO.See InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 769 777 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone