Caterpillar 326FL

Caterpillar 326FL

Price
199,700 USD
Year
2015
Working hours
2522 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00725
Unit NumberEQ0049111
Catalog NumberCU2389266
Manufacturing Year2015
Hours2522 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$199,700
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information19' 4" REACH BOOM
31" TG TRACK
9' 8" STICK
CB1-LINKAGE
FINE SWING CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone