Caterpillar 326FL

Caterpillar 326FL

Price
316,038 USD
Year
2015
Working hours
1631 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00635
Unit Number440108G
Catalog NumberCU2540476
Manufacturing Year2015
Hours1631 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$316,038
Tax-
Price Including Tax-
Features
Additional InformationC7.1 ENGINE
PRODUCT LINK, SATELLITE PL321
COUNTERWEIGHT, 8,820LBS
ALARM, TRAVEL
CONTROL, FINE SWING
WIPER-RADIAL, W/O LOWER
RADIO, 24V AM/FM
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
LIGHT, R BOOM
GUARD, SWIVEL
REACH BOOM CGC PKG
LINKAGE, BKT-CB1 W/LIFT
GUARD, CYLINDER COVER, CGC
BOOM, 19'4" REACH CGC
CYLINDER, BKT CGC
COVER, CAT GRADE CONTROL
CAT GRADE CTRL, DEPTH & SLOPE
AIR CLEANER, HIGH EFFICIENCY
STICK, R9'8" (CB1) CGC
GUARD, TRACK GUIDING SEGMENTED
TRACK, 31" TG (GLT)
LINES, PILOT, BUCKET, STD/UQC
JOYSTICK TWJ STP PKG
DECALS, EXTERIOR ANSI
SEAT, H-BACK, W/HEATER,S/AIR
CHANGER,HAND CTRL 2-WAY (ANSI)
FILMS, CAB ANSI
STARTING, COLD WEATHER
QUICK DRAINS, READY (OIL)
TERMINALS, JUMP START
INSTRUCTIONS, ENGLISH
0P0720
HEATER, ENGINE COOLANT, 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone