Caterpillar 326FL

Caterpillar 326FL

Price
252,124 USD
Year
2015
Working hours
3315 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00360
Unit Number0WGL00360
Catalog NumberCU2298242
Manufacturing Year2015
Hours3315 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$252,124
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BKT CYL/LINKAGE W/ LIFT PKG
BUCKET-HD, 54" 2.0 YD3 (CB)
BUMPER, SIDE RUBBER
CAB 70/30 PKG
CAMERA, REAR VIEW, MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
COUNTERWEIGHT, 8,820LBS
COVER, FENDER
COVER, UPPER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
FILMS, CAB ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
HEATER, ENGINE COOLANT (120V)
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, PILOT BOOM UP, STD
LINES, PILOT SDRV (STD/UQC)
LINES-HP, R9'8" STICK
LINES-HP, REACH BOOM
MAIN LINES, BUCKET, PGQC
MIRROR, CAB, EXTERNAL
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH 19'4" BOOM PKG
REGIONAL PKG, ADSD-N/CANADA
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
SIDECUTTERS, HEAVY DUTY
STANDARD OIL
STICK, R9'8" (CB1) HD
STORAGE PROTECTION (EXPORT)
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone