Caterpillar 326FL

Caterpillar 326FL

Price
225,000 USD
Year
2016
Working hours
2734 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00918
Unit NumberWGL00918
Catalog NumberCU2571366
Manufacturing Year2016
Hours2734 h
CountryUnited States
LocationSt. Augustine, FL
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Additional Information*326F L STANDARD ARRANGEMENT
*AIR CLEANER, STANDARD
*ALARM, TRAVEL
*326F L HYD EXCAVATOR
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*CONTROL, FINE SWING
*COUNTERWEIGHT, 8,820LBS
*COVER, FENDER
*CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BOOM
*CYLINDER, STICK (W/O SLCV)
*FILMS, CAB ANSI
*FILMS, EXTERIOR ANSI
*GUARD, BOTTOM HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HEATER, ENGINE COOLANT (120V)
*JOYSTICK STD STP PKG
*LIGHT, R BOOM
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*MAIN LINES, BUCKET, PGQC
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R9'8" (CB1) HD
*SUN SCREEN (70/30)
*TRACK, 31" TG (GLT)
*WIPER-RADIAL, 70/30 W/O LOWER
BUCKET-HD, 54" 2.0 YD3 (CB)
INSTRUCTIONS, ENGLISH
LANE 1 FROM FACTORY
ROLL ON-ROLL OFF W/O BKT QC CB
SIDECUTTERS, HEAVY DUTY
STORAGE PROTECTION (EXPORT)
TIP, WIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone