Caterpillar 326FL

Caterpillar 326FL

Price
225,000 USD
Year
2015
Working hours
1909 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00687
Unit Number440765
Catalog NumberCU2500396
Manufacturing Year2015
Hours1909 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Additional InformationCONTROL, FINE SWING
WIPER-RADIAL, W/O LOWER
RADIO, 24V AM/FM
REACH BOOM HD PKG
BOOM, 19'4" REACH
LINKAGE, BKT-CB1 W/LIFT
STICK, R9'8" (CB1) HD
AIR CLEANER, HIGH EFFICIENCY
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
LIGHT, R BOOM
TRACK, 31" TG (GLT)
GUARD, SWIVEL
BUCKET-SD, 42" 1.46 CYD (CB)
QUICK DRAINS, READY (OIL)
BRACKET GP
TIP, PENETRATION PLUS
CONNECTOR LINES, THUMB
**** NO PROGRAMS AVAILABLE ****
GUARD, TRACK GUIDING SEGMENTED
FILMS, CAB ANSI
MAIN LINES, BUCKET, PGQC
COMBINED CIR STP PKG
DECALS, EXTERIOR ANSI
SEAT, H-BACK, W/HEATER,S/AIR
CHANGER,HAND CTRL 2-WAY (ANSI)
LINES-HP, R9'8" STICK
LINES-HP, REACH BOOM
CTRL, CAT PIN GRABBER COUPLER
COUPLER LINES, REACH BOOM
STARTING, COLD WEATHER
THUMB GP
LINES-QC, R9'8" STICK
TERMINALS, JUMP START
HEATER, ENGINE COOLANT (120V)
ALARM, TRAVEL
C7.1 ENGINE
PRODUCT LINK, SATELLITE PL321
COUNTERWEIGHT, 8,820LBS
0P0800/1441 KCW 7/23/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone