Quick Search

Caterpillar 326F LR

Caterpillar 326F LR

Price
US$ 194,000
Year
2015
Working hours
4,430 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
Basic information
BrandCaterpillar 326F LR
CategoryCrawler Excavators
Serial NumberWGL00525
Unit NumberWGL00525
Catalog Number4882531
Year2015
Hours4,430 h
CountryUnited States
LocationFenton, United States
Pricing
Price Excluding Tax194,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
LONG REACH ARRANGEMENTLONG REACH ARRANGEMENT
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional informationLANE 1 ORDER
*WIPER-RADIAL, 70/30 W/O LOWER
*LIGHTING, CAB (HALOGEN)
*AIR CLEANER, STANDARD
*326F L HYD EXCAVATOR
*PANEL, STD START SWITCH
*MIRROR, CAB, EXTERNAL
*STANDARD OIL
*SEAT, H-BACK, W/HEATER,S/AIR
*GUARD, TRAVEL MOTOR, HD
*HEATER, ENGINE COOLANT (120V)
*GUARD, BOTTOM, HEAVY DUTY
*WASHER, WINDSHIELD UPPER
*MAIN LINES, BUCKET, STD/UQC
*LINES, PILOT BOOM UP, STD
*FAN, VARIABLE SPEED
*TRACK, 31" TG (GLT)
*COUNTERWEIGHT, 14,880 LBS
*COVER, UPPER, STANDARD
*GUARD, TRACK GUIDING SEGMENTED
*REGIONAL PKG, ADSD-N/CANADA
*CHANGER,HAND CTRL 2-WAY (ANSI)
*ALARM, TRAVEL
*LIGHT, R BOOM
*STICK, SUPER LONG REACH
*PRODUCT LINK, SATELLITE PL321
*AIR CONDITIONER
*COVER, FENDER
*LINES, PILOT SDRV (STD/UQC)
*CAMERA, REAR VIEW, MIRRORS RH
*FILMS, EXTERIOR ANSI
*FILMS, CAB ANSI
*JOYSTICK STD STP SLR PKG
*JOYSTICK, ONE BUTTON
*CONTROL, FINE SWING
*ACCUMULATOR WITH CRN
*VALVE, ANTI DRIFT, BOOM
*SUPER LONG REACH BOOM PKG
*MAT, FLOOR, RH PEDAL
*CYLINDER, STICK (W/O SLCV)
*LINES, CYLINDER (SLR)
*CYLINDER, BOOM
*VALVE, ANTI DRIFT, STICK
*BOOM, SUPER LONG REACH
*BKT SLR-CYL/LINKAGE PKG
*VALVE, HYDRAULIC, SLR
*LINKAGE, BKT W/LIFT
*PEDAL, STRAIGHT TRAVEL
*FILM, SUPER LONG REACH
*LINES, BDRV (STD)
*CYLINDER, BUCKET SLR
*LINES, PILOT TRAVEL, STP
*LINES, PILOT STICK IN, STD
*LINES, PILOT (STD)
*CAB 70/30 PKG
*RADIO, 24V AM/FM
*HATCH, OPENABLE ROOF
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*COLD WEATHER PKG READY
STORAGE PROTECTION (EXPORT)
*SEAT BELT, 3" RETRACTABLE
EXP,PKG, SLR BOOM/STK DISM
INSTRUCTIONS, ENGLISH
INSTRUCTION,NORTH AMERICA ANSI
ANTIFREEZE, -50C (-58F)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • N
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Overall good condition
  • Good
  • Good
  • Good
stick
300
  • Overall good condition
  • Good
  • Good
  • Good
bucket
140
  • No
  • Overall good condition
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
undercarriage
110
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE40
Notes - UNDERCARRIAGERight side track adjustment will not take grease
Track Frame - LeftGood
Track Frame - RightFair
final drives
200
  • Overall good condition
  • Good
  • Good
comments, misc. repairs, general remarks
  • Right side track adjustment not taking grease
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering