Caterpillar 325FLCR

Caterpillar 325FLCR

Price
On Request
Year
2018
Working hours
117 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325FLCR
CategoryCrawler Excavators
Serial NumberXAA10389
Unit NumberEQ0068377
Catalog NumberCU4311014
Manufacturing Year2018
Hours117 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
Additional Information18' 8" HD BOOM
31" TG TRACK
9' 6" HD STICK
B1-LINKAGE
COMBINED CIRCUIT
18' 8" BOOM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone