Caterpillar 325FLCR

Caterpillar 325FLCR

Price
213,072 USD
Year
2017
Working hours
749 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325FLCR
CategoryCrawler Excavators
Serial NumberXAA10240
Unit NumberE136681
Catalog NumberCU2570803
Manufacturing Year2017
Hours749 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$213,072
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationTRACK SHOE WIDTH/TYPE: 31" TG
STICK LENGTH: 9'6"
ENGINE TIER RATING: T4F
PATTERN CHANGER
ENCLOSED CAB
GUARDING
PRODUCT LINK:
BUCKET SIZE: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone