Caterpillar 325FLCR

Caterpillar 325FLCR

Price
235,000 USD
Year
2016
Working hours
1697 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325FLCR
CategoryCrawler Excavators
Serial NumberXAA00296
Unit NumberXAA00296
Catalog NumberCU4280250
Manufacturing Year2016
Hours1697 h
CountryUnited States
LocationJacksonville, FL
Pricing
Price Excluding Tax$235,000
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -50C (-58F)
BATTERY, STANDARD
BUCKET-HD, 48" 1.56 YD3
CHANGER,HAND CTRL 2-WAY (ANSI)
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, EXTERIOR ANSI
FILMS, CAB ANSI
GUARD, BOTTOM HD
GUARD, TRACK GUIDE, SEGMENTED
INSTRUCTIONS, ENGLISH
JOYSTICK STD STP PKG
LANE 2 ORDER
LINE, PUMP SUCTION
PILOT LINES, BKT CLOSE PGQC
PRODUCT LINK, CELLULAR PL641
REACH BOOM HD PKG
ROLL ON-ROLL OFF W/O BKT QC B1
SIDECUTTERS, HEAVY DUTY
STORAGE PROTECTION (EXPORT)
TIP, PENETRATION
TRACK, 31" TG (GLT) PRESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone