Caterpillar 325FLCR

Caterpillar 325FLCR

Price
On Request
Year
2017
Working hours
183 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325FLCR
CategoryCrawler Excavators
Serial NumberXAA10036
Unit NumberEQ0060876
Catalog NumberCU2510680
Manufacturing Year2017
Hours183 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information18' 8" REACH BOOM
9' 6" STICK
B1-LINKAGE
31" TG TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone