Caterpillar 325FLCR

Caterpillar 325FLCR

Price
245,000 USD
Year
2017
Working hours
1141 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325FLCR
CategoryCrawler Excavators
Serial NumberXAA10225
Unit Number034529
Catalog NumberCU4242157
Manufacturing Year2017
Hours1141 h
CountryUnited States
LocationSan Marcos, CA
Pricing
Price Excluding Tax$245,000
Tax-
Price Including Tax-
Features
Additional Information*325F L CR STANDARD ARRANGEMENT
*ALARM, TRAVEL
*CAMERA, REAR VIEW, MIRRORS RH
*CIRCUIT, COMBINED
*CONTROL, FINE SWING
*CYLINDER, BKT (B1 LINKAGE)
*CYLINDER, R-BOOM (W/O BLCV)
*CYLINDER, STICK W/O SLCV
*JOYSTICK, THUMB WHEEL
*LINE, OIL COOLER AUX RETURN
*LINES, CYLINDER BOOM
*LINKAGE, BKT-B1 W/LIFT EYE
*MACHINE CONTROLLER TCS
*MAT, FLOOR, RH PEDAL
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BDRV TCS
*PILOT LINES, BKT OPEN STD
*PILOT LINES, BOOM STD
*325F L CR HYD EXCAVATOR
*PILOT LINES, SDRV STD
*PILOT LINES, STICK IN TCS
*PILOT LINES, TRAVEL STP
*PINS, BOOM FOOT STD
*RADIO, 24V AM/FM
*REACH BOOM, 18'8" HD
*STICK, 9'6" B1 HD
*TANK, FUEL, STD
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
BATTERY, STANDARD
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
COUPLER PIN GRABBER B1 W/O PIN
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, BOTTOM HD
GUARD, TRACK GUIDE, SEGMENTED
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINE, PUMP SUCTION
LINES, HP, R9'6" STICK
LINES, QC, R9'6" STICK
LINES-HP, REACH BOOM
LINES-QC, REACH BOOM
PILOT LINES, BKT CLOSE PGQC
PRODUCT LINK, CELLULAR PL641
REACH BOOM HD PKG
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
TRACK, 24" TG HD
UH9H53
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone