Caterpillar 325CCR

Caterpillar 325CCR

Price
137,000 USD
Year
2006
Working hours
5580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325CCR
CategoryCrawler Excavators
Serial NumberBKW00413
Unit NumberBKW00413
Catalog NumberCU2597616
Manufacturing Year2006
Hours5580 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$137,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
CARBODY, STANDARDCARBODY, STANDARD
STICK CHECK VALVESTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationHEAD REST
SIDECUTTERS, HEAVY DUTY
LINES-QC, REACH BOOM
BUCKET 48" 1.81 CYD SN Z1K10470
TIP, EXTRA DUTY
*325C HYDRAULIC EXCAVATOR
10'6" STICK
CIRCUIT, QUICK COUPLER
REACH BOOM
BUCKET, 48" 1.81 CYD (HD)
LINES, QUICK COUPLER, 10'6"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • N/a
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAbove average scratches and rust for hours on machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairNeeds new decals
  • Good
  • Good
  • Good
  • FairDented and scratched
  • Good
safety items
  • Good
  • PoorDoesn’t work
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • N/a
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
  • 1/8
  • N/a
  • FairDoesn’t work
  • Good
  • Good
  • PoorOut of date Feb 2005
  • Good
  • Good
  • FairMissing wiper assembly and blade
  • No
  • No
  • No
  • No
engine
  • FairNeeds to be blown out with air
  • Good
  • Good
  • No
  • Green
  • N/a
  • N
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • YesLeak coming from valve cover
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/a
  • Good
hydraulics
  • FairRight side boom cylinder lip seal leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
  • N/a
boom
  • Good
  • Good
  • Good
  • N/a
stick
  • Good
  • GoodDented on inside of stick
  • Good
  • N/a
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • N/a
  • 58”
final drives
  • N/a
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE45%
Notes - UNDERCARRIAGE 1Left track has a lag in response when turning
Notes - UNDERCARRIAGE 2N/a
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone