キャタピラー 325BL

キャタピラー 325BL

価格
金額応相談
製造年
2000
使用時間数
14812 h
Eメール x
名前

私のEmailアドレス:*

友だちのEメールアドレス:*

メッセージ:

基本情報
ブランドCaterpillar 325BL
機械カテゴリークローラー式油圧ショベル(パワーショベル・ユンボ)
メーカー/ シリアルナンバー2JR02754
ユニット番号EQN074956
カタログ番号CU4261399
製造年2000
使用時間数14812 h
アメリカ
所在地Doniphan, NE
価格
税別価格金額応相談
税金-
税込み価格-
Features
その他情報BUMPER RUBBER
ENG S/N: 98Z34660
GUARD VANDALISM
HAND CONTROL PATTERN CHANGER
HYDRAULICS AUX. COMBINED
KIT HYD. PIN GRABBER COUPLER
LINKAGE BUCKET C-FAMILY
MACHINE ARRANGEMENT NO.
R. BOOM 20'2" W/AUX. LINES
STARTING AID COLD WEATHER
STARTING AID ETHER
STICK R/M 10'6" W/AUX. LINES
SUN SCREEN
4' BUCKET NO S/N
HYD THUMB
条件
良い
普通
不良
  • 全体的な外観
  • 安全遵守事項
  • ゲージ、運転室、コンソール
  • エンジン
  • クーリング・システム
  • 電気、始動および充電系統
  • 油圧システム
  • アタッチメント/ワーク・ツール
  • ブーム
  • スティック
  • バケット
  • ファイナル・ドライブ
  • アンダーキャリッジ
全体的な外観
  • 不良The bumper rail on the right side rear has a significant bend present
  • 良い
  • 良い
  • 普通The house belly pans all have a fair amount of bending present and a few are missing
  • 良い
  • 良い
  • 普通The left side door panels have some bending present. The right side hydraulic pump access door has a significant bend present
  • 普通The fender panel on the front side of the cab is bent. The fender panel on the front side of the fuel tank is broke
  • 良い
  • 普通The right side house grab iron has a significant amount of bending present. The left front cab grab iron has some minor bends present
  • 良いNo visible defects
  • 普通A fair amount of scratches and scuffs are present
  • 普通The counterweight has a couple of dents present
  • 良い
  • 普通The right side house step is bent
  • はいDirt and oil
  • いいえNo samples were taken at this time
  • The tool box compartment has a fair amount of bending present
安全遵守事項
  • 良い
  • 良い
  • 良い
ゲージ、運転室、コンソール
  • 不良The A/C compressor would not engage
  • 良い
  • 良い
  • 良い
  • 良い
  • 普通The right side and upper cab poly carbonate windows are weathered and cloudy making it difficult to look out of them. The lower front windshield has been replaced with a piece of plexiglass.
  • 普通The heater does not work but the HVAC control panel has been bypassed and mechanical water valve and toggle switched have been installed
  • 良い
  • 普通Seat belt is in decent condition, but is past the 5 year OSHA usability date. Seat belt manufactured in March 2000
  • 普通The seat cushion has a number of cigarette burns present
  • 普通The machine will not shift into the boom priority mode when the switch is depressed
  • はい
  • The upper front windshield is cracked and the weather stripping is torn. Mirrors and brackets are missing from both left and right side
エンジン
  • 普通Normal use
  • 普通A fair amount of pulley and belt wear is present
  • 良い
  • いいえ
  • いいえThe radiator coolant level is extremely low
  • いいえ
  • はいBoth sides of engine are covered in oil and the leak can not be definitely pinpointed. It appears the the rocker arm base and cam follower cover gaskets are leaking. Remote ending oil filter lines are leaking
  • いいえ
  • Unknown
  • Normal
  • Normal
クーリング・システム
  • 良い
  • 良い
  • いいえ
  • The engine coolant purge tank is weathered and broke
電気、始動および充電系統
  • 良い
  • 良い
  • 普通Both boom work lamps are missing
  • 良い
  • 普通A number of wiring patches have been made throughout the machine
油圧システム
  • 良い
  • 良い
  • 良い
  • 普通Bucket coupler lines group is not attached to the stick at any point and a fair amount of outer abrasions present. Auxiliary lines group bending present on the stick and is causing contact between the right side lines group and thumb linkage
  • 良い
  • 良い
  • 良い
  • 良い
  • 良い
  • 良い
  • 普通The thumb cylinder rod seals are leaking
  • 良い
  • The two speed travel is inoperable. The machine will not shift into the fast setting
アタッチメント/ワーク・ツール
  • はいHydraulic thumb. Main frame of thumb has been fish plated on both sides, gussets which support the end tines are cracking and significant amount of P&B wear present
ブーム
  • 普通Boom length is 202. There is a fair amount of denting present in the bottom side of the boom
  • 普通Some P&B wear is present at the base of the boom
スティック
  • 普通Fair amount of P&B wear present in the tip end of the stick
  • 良いThe stick length is 106
バケット
  • 良い
  • 普通There is a fair amount of linkage P&B wear present
  • 良いThe bucket is equipped with side cutters
  • 普通The bucket base edge has some scalloping present
  • 不良There is no GET installed on the bucket and the adapters have some wear present
  • Caterpillar
  • No serial number present
  • 45 inch
ファイナル・ドライブ
  • 良い
  • 良い
アンダーキャリッジ
調子 測定値
(左)
測定値
(右)
摩耗率
(左)
摩耗率
(右)
キャリヤ・ローラ・フロント157 mm156 mm1824
キャリヤ・ローラ・リア157 mm157 mm1818
アイドラ・フロント21 mm21 mm2424
リンク112 mm1124040
ピンおよびブッシュ(外部)61 mm61 mm6464
トラック・ローラ118.5 mm16100
トラック・ローラ218.5 mm16100
トラック・ローラ318.5 mm18.5 mm1616
トラック・ローラ418 mm18 mm88
トラック・ローラ618 mm18 mm88
トラック・ローラ718 mm18 mm88
トラック・ローラ818 mm88
トラック・シュー(幅)800 mm800 mm
トラック・フレーム - 左良い
トラック・フレーム - 右良い
リンク部品番号Track Roller 1 & 2 - Inner roller flange is broke off
注記 - アンダーキャリッジ 1The rock guards on the front idlers and the 5th track roller have a significant amount of wear present
セグメントSprockets have a fair amount of wear present
トラック・シューTriple bar grouser pads are worn to a depth of 24 mm, or 27% worn
オファーを送信する
すべて完了!

オファーが正常に転送されました。 すぐに売り手が連絡します!

売り手にメッセージ
NMC在庫を確認するウェブページ連絡先を選んでください
Rory Whaley
電話:+1 402 402 7408103
コメント
名前:会社名:電子メール:会社電話番号:都市:国家:
希望の連絡方法:メールで電話で