Quick Search

Caterpillar 325 THB

Caterpillar 325 THB

CAT Certified
Price
US$ 309,420
Year
2020
Working hours
1,559 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Durango, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 325 THB
CategoryCrawler Excavators
Serial NumberTEL00463
Unit Number478219
Catalog Number4702255
Year2020
Hours1,559 h
CountryUnited States
LocationDurango, United States
Pricing
Price Excluding Tax309,420 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ENGINEENGINE
Additional informationCAT CERTIFIED USED
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
BRACKET GP
CONNECTOR LINES, THUMB
THUMB GROUP
STICK, R9'6"
GUARD, BOTTOM, HD
SUN SCREEN, REAR
LINES, FRONT
TRACK, 31" TG HD
LINES, QC, R9'6" STICK
LINES, HP, R9'6" STICK
DECALS, EXTERIOR, ANSI
GRADE W/2D, ASSIST&PAYLOAD
WIPER, RADIAL W/O LOWER
MIRROR, CAB, W/O GUARD
BOOM TUBE
CAMERA, 360 VISIBILITY
SCREEN, RADIATOR
GRADE SENSOR, REACH BOOM
GUARD, SWIVEL, STD
BOOM, REACH 18'8"
HYDRAULIC PKG, COMB ADV
COLD STARTING, ETHER
LIGHT, BOOM LH
LINES, A/C
PROD LINK, PLE643/PLE743 RADIO
LIGHT, BOOM RH
CONTROL, QUICK COUPLER
COUNTERWEIGHT, 18,300 LB
UNDERCARRIAGE, W/SD ROLLER LC
CAP FOR W/O MED PRESSURE
SWIVEL JOINT, STD
LINE,TRAVEL SPEED CHANGE
RETURN LINE
LINES, DRAIN, PG COUPLER TCS
FRAME, SWING, STD
CAP, W/O VAB
FILM, OPERATING PATTERN,
JOYSTICKS, VERTICAL SLIDER
** TO FIT 42" BUCKET W/ PG QC **
DRINK HOLDER
ANTIFREEZE, -50C (-58F)
CYLINDER, BOOM
938 BW 4/7/22
ENGINE
CYLINDER, BKT, B1
PEDAL, STRAIGHT TRAVEL
ALARM, TRAVEL
LINES, HP, REACH BOOM
GUARD, TRAVEL MOTOR, HD
GUARD, TRACK GUIDE, SEGMENTED
INSTRUCTIONS, ENGLISH
CAB, DELUXE
CYLINDER, STICK
LIGHT, CHASSIS
SUCTION LINE, PUMP, STD
COUPLER PG W/O PIN B1
LINKAGE, BKT, B1 W/EYE GRADE
NETWORK MANAGER, STD
FILM, EMC
FILM, INTERIOR, ANSI
GRADE SENSOR, R9'6"/9'8" STICK
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, QC, REACH BOOM
MONITOR, 10"
INTEGRATED RADIO, W/O DAB
FILM, STICK WARNING, ANSI
FILM, ROPS
MACHINE ECM
FINE SWING
PRICE UPDATE 2/03/23 VIA U1C2700
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering