Caterpillar 324ELN

Caterpillar 324ELN

Price
121,265 USD
Year
2013
Working hours
7529 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324ELN
CategoryCrawler Excavators
Serial NumberLDG00393
Unit NumberLDG00393
Catalog NumberCU4414216
Manufacturing Year2013
Hours7529 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$121,265
Tax (19%)$23,040
Price Including Tax$144,306
Features
Additional InformationUNDERCARRIAGE IDLERS: 40 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
LENGTH OF STICK: 2900 MM
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE SPROCKETS: 45 %
UNDERCARRIAGE TRACK LINKS: 70 %
OPERATING WEIGHT: 27.4 T
ENGINEPOWER: 205 HP
TRACK SHOES (PADS) WIDE: 800 MM
UNDERCARRIAGE CARRIER ROLLERS: 30 %
TRACK SHOES (PADS) CONDITION: 60 %
CUTTING WIDTH: 1450 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone