Caterpillar 324EL

Caterpillar 324EL

Price
203,900 USD
Year
2012
Working hours
5631 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW00511
Unit NumberB17232
Catalog NumberCU1820925
Manufacturing Year2012
Hours5631 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$203,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information324E L HYDRAULIC EXCAVATOR
CHANGER, HAND CONTROL 2-WAY
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
AIR CLEANER, STANDARD
PANEL, STD START SWITCH
STANDARD OIL
COUNTERWEIGHT, 8,818LBS
WASHER, WINDSHIELD UPPER/LOWER
TRACK, 31" TG (GLT)
QUICK DRAINS, READY (OIL)
CTRL & LINES, CTR-LOCK COUPLER
GUARD, TRACK GUIDING SEGMENTED
LIGHT, R BOOM
COOLING HIGH AMBIENT
CAB STD PKG
CAB-ROPS, 70/30, W/VANDAL-G BOSS
CONSISTING OF:
RADIO, 24V AM/FM
WIPER-RADIAL, FRONT 70/30
HATCH, OPENABLE ROOF
SUN, SHADE
CAMERA, REAR VIEW PKG
END OF CONSIST
MIRRORS, CAB, EXTERNAL
CAMERA, REAR VIEW, MIRRORS (RH)
COLD WEATHER STARTING PKG
HEATER, ENGINE COOLANT (120V)
TERMINALS, JUMP START
R-BOOM, 9'8" STICK HD PKG
STARTING, COLD WEATHER
STICK, R9'8" (CB1)
LINKAGE, BKT-CB1 W/LIFT
BOOM, 19'4" REACH
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
R-CYLINDER PKG
LINES-HP PKG (R-BOOM/9'8" STK
CYLINDER, BKT (CB1 LINKAGE)
LINES-QC PKG (R-BOOM/9'8" STK)
LINES-HP, R9'8" STICK
LINES-HP, REACH BOOM
LINES-QC, REACH BOOM
LINES-QC, R9'8" STICK
LINES, CYLINDER
VALVE, ANTI DRIFT, BOOM
HYD VLV TCS PKG
TOOL CTRL STP PKG
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
PEDAL, STRAIGHT TRAVEL
GUARD HD BOTTOM PKG
JOYSTICK, THUMB WHEEL
SYSTEM, COMBINED
MAT, FLOOR, RH PEDAL
REGIONAL PACK REGULATED ADSD-N
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
GUARD, SWIVEL
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
ACCUMULATOR WITH CRN
ANTIFREEZE, -50C (-58F)
INSTRUCTION,NORTH AMERICA ANSI
CONTROL, FINE SWING
FILM GROUP, ANSI
PRODUCT LINK - CELLULAR (PL522)
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Minor rear paint scuffs and scratches- both rear doors bent at hinge mounts
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Goodcold starts well- good power
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Scheduled for shop cleaning and service 9-2016.
  • Williston N store.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone