Caterpillar 324EL

Caterpillar 324EL

Price
127,130 USD
Year
2012
Working hours
4169 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW00319
Unit NumberHUC0177
Catalog NumberCU2228815
Manufacturing Year2012
Hours4169 h
CountryUnited States
LocationDodge City, KS
Pricing
Price Excluding Tax$127,130
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationBUCKET NOT INCLUDED IN PRICE BUT AVAILABLE FOR SALE - CALL FOR MORE DETAILS! - WORK READY

324EL HYDRAULIC EXCAVATOR 2012
CHANGER, HAND CONTROL 2-WAY
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
PREFILTER, AIR (INTEGRATE)
PANEL, STD START SWITCH
FINAL DRIVE, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
TRACK, 31" TG (GLT)
QUICK DRAINS, READY (OIL)
COUNTERWEIGHT, 14.881 LB, SLR
GUARD, TRACK GUIDING SEGMENTED
HALOGEN LIGHT, R-BOOM
JOYSTICK STANDARD STP PKG
COOLING HIGH AMBIENT
CAB STD PKG
WIPER-RADIAL, FRONT 70/30
CAB-ROPS,70/30,W/VANDAL-G BOSS
RADIO, 24V AM/FM
HATCH, OPENABLE ROOF
CAMERA, REAR VIEW PKG
SUN, SHADE
MIRRORS, CAB, EXTERNAL
CAMERA, REAR VIEW, MIRRORS(RH)
STARTING, COLD WEATHER
COLD WEATHER STARTING PKG
TERMINALS, JUMP START
HEATER, ENGINE COOLANT (120V)
BOOM, SUPER LONG REACH
SLR-BOOM/STICK PKG
LINKAGE, BKT (SLR)
STICK, SUPER LONG REACH
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
LINKAGE ARR, SLR
SLR CYLINDER PKG
VALVE, HYDRAULIC
VALVE, ANTI DRIFT, BOOM
CYLINDER, BKT
HYD VLV PKG - SLR
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
VALVE, ANTI DRIFT, STICK
LINES, CYLINDER (SLR)
REGIONAL PKG REGULATED (NACD)
BELT, SEAT, 76MM/3" RETRACTAB
GUARD, SWIVEL
GUARD, TRAVEL MOTOR, HD
PRODUCT LINK-CELLULAR (PL522)
FILM GROUP, ANSI
CONTROL, FINE SWING
ALARM, TRAVEL
ACCUMULATOR WITH CRN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone