Caterpillar 324EL

Caterpillar 324EL

Price
160,000 USD
Year
2011
Working hours
5298 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW00219
Unit NumberHLK014795
Catalog NumberCU1955662
Manufacturing Year2011
Hours5298 h
CountryUnited States
LocationSan Antonio, TX
Pricing
Price Excluding Tax$160,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information*CAMERA, REAR VIEW PKG
*COLD WEATHER STARTING PKG
*COOLING HIGH AMBIENT
*COUNTERWEIGHT, 8,818LBS
*HYD VLV TCS PKG
*STICK, R9'8" (CB1)
*TOOL CTRL STP PKG
*TRACK, 31" TG (GLT)
ANTIFREEZE, -50C (-58F)
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
*LIGHTING, CAB (HALOGEN)
*AIR CLEANER, STANDARD
*PANEL, STD START SWITCH
*GUARD, SWIVEL
*SEAT, H-BACK, W/HEATER,S/AIR
*GUARD, TRAVEL MOTOR, HD
*HEATER, ENGINE COOLANT (120V)
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, TRACK GUIDING SEGMENTED
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*AIR CONDITIONER
INSTRUCTION,NORTH AMERICA ANSI
*CONTROL, FINE SWING
*ACCUMULATOR WITH CRN
*VALVE, ANTI DRIFT, BOOM
*MAT, FLOOR, RH PEDAL
*CYLINDER, STICK (W/O SLCV)
*CYLINDER, BOOM
*VALVE, ANTI DRIFT, STICK
*PEDAL, STRAIGHT TRAVEL
*RADIO, 24V AM/FM
*HATCH, OPENABLE ROOF
*CAB-ROPS,70/30,W/VANDAL-G BOSS
ROLL ON-ROLL OFF
*LINES, CYLINDER
*CTRL & LINES, CTR-LOCK COUPLER
*324E L HYDRAULIC EXCAVATOR
*CHANGER, HAND CONTROL 2-WAY
*CAB STD PKG
*WASHER, WINDSHIELD UPPER/LOWER
*MIRRORS, CAB, EXTERNAL
*R-BOOM, 9'8" STICK HD PKG
*CAMERA, REAR VIEW, MIRRORS(RH)
*LINES-QC, R9'8" STICK
*LINES-QP, REACH BOOM
*TERMINALS, JUMP START
*STARTING, COLD WEATHER
*VALVE, HYDRAULIC TCS
*JOYSTICK, THUMB WHEEL
*SYSTEM, COMBINED
*GUARD HD BOTTOM PKG
*FILM GROUP, ANSI
*LINKAGE, BKT-CB1 W/LIFT
*BOOM, 19'4" REACH
*R-CYLINDER PKG
*CYLINDER, BKT (CB1 LINKAGE)
*LINES-HP PKG (R-BOOM/9'8" STK
*LINES-HP, REACH BOOM
*LINES-HP, R9'8" STICK
*LINES-QC PKG (R-BOOM/9'8" STK
*REGIONAL PKG REGULATED (NACD)
*HALOGEN LIGHT, R-BOOM
*WIPER-RADIAL, FRONT 70/30
*SUN, SHADE
*FINAL DRIVE, STANDARD
*CAT PRODUCT LINK 321SR
KIT, UNIVERSAL AUTO LUBE
ROCKLAND PIN GRABBER
FRGT BALTIMORE TO TEXAS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109414459
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone