Caterpillar 324EL

Caterpillar 324EL

Price
180,000 USD
Year
2013
Working hours
1461 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW01043
Unit NumberPNW1043
Catalog NumberCU2053047
Manufacturing Year2013
Hours1461 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$180,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BUCKET, 30" 0.95 CYD (HD)
CAB STD PKG
CAMERA, REAR VIEW PKG
COLD WEATHER STARTING PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 8,818LBS
CTRL & LINES, CTR-LOCK COUPLER
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING SEGMENTED
HYD VLV PKG
JOYSTICK STANDARD STP PKG
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
R-BOOM, 9'8" STICK HD PKG
R-CYLINDER PKG
REGIONAL PACK REGULATED ADSD-N
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone