Caterpillar 324EL

Caterpillar 324EL

Price
193,000 USD
Year
2013
Working hours
1675 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW00909
Unit NumberPNW909
Catalog NumberCU2053046
Manufacturing Year2013
Hours1675 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$193,000
Tax-
Price Including Tax-
Features
Additional InformationSEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
AIR CLEANER, STANDARD
PANEL, STD START SWITCH
STANDARD OIL
COUNTERWEIGHT, 8,818LBS
WASHER, WINDSHIELD UPPER/LOWER
TRACK, 31" TG (GLT)
CTRL & LINES, CTR-LOCK COUPLER
GUARD, TRACK GUIDING SEGMENTED
LIGHT, R BOOM
JOYSTICK STANDARD STP PKG
COOLING HIGH AMBIENT
CAB STD PKG
CAMERA, REAR VIEW PKG
COLD WEATHER STARTING PKG
R-CYLINDER PKG
R-BOOM, 9'8" STICK HD PKG
GUARD HD BOTTOM PKG
HYD VLV PKG
REGIONAL PACK REGULATED ADSD-N
PARTIAL FIELD INST KIT, PGC
LINES, CONNECTOR
PIN GROUP, SPARE
PREPAID FREIGHT
COUPLER, HYDRAULIC PIN GRABBER
SIDECUTTERS
42" BUCKET
24" CB LINK BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone