Caterpillar 324EL

Caterpillar 324EL

Price
146,000 USD
Year
2014
Working hours
1945 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW01352
Unit Number132780P4
Catalog NumberCU4278876
Manufacturing Year2014
Hours1945 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$146,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information**

*324E L HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*CHANGER, HAND CONTROL 2-WAY
*COLD WEATHER STARTING PKG
*COOLING HIGH AMBIENT
*COUNTERWEIGHT, 8,820LBS
*CTRL & LINES, CTR-LOCK COUPLER
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDING SEGMENTED
*HYD VLV PKG
*JOYSTICK STANDARD STP PKG
*LIGHT, R BOOM
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM, 9'8" STICK HD PKG
*R-CYLINDER PKG
*REGIONAL PACK ADSD-N W/PL321
*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD OIL
*TRACK, 31" TG (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone